Suggestions

Categories

Products

Content

Item number: 0213114
7 Variants

KHZ 20-30-D-A Short Stroke Cylinder

Login or create account to access all our content and features!

Variants

  • 0213111
  • 0213112
  • 0213113
  • 0213114
  • 0213115
  • 0213116
  • 0213117

Features

  • Cylinders for applications such as applying side pressure.
  • Single and Double acting cylinders available.
  • Available with or without sensor capability.
  • *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
  • Requirement – Maximum air pressure 87 psi (6 bar).
  • Requirement – Filtered dry air.

Compare products

0 item(s) added