Item number: 0214454
5 Variants
ISC 8-50 Indexing Cylinder
Allows for indexing motion on linear bearings.
Adjustable end stop.
Double acting.
*Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
Requirements:
Ma...
Read more
Login or create account to access all our content and features!
Variants
- 0214450
- 0214451
- 0214452
- 0214453
- 0214454
Features
- Allows for indexing motion on linear bearings.
- Adjustable end stop.
- Double acting.
- *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
- Requirements:
- Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.