Item number: 0214589
4 Variants
RC 30-S Rotary Cylinder
Allows for 0-180° rotational motion.
Adjustable angle with rubber bumpers.
Double acting.
*Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TPRequiremen...
Read more
Login or create account to access all our content and features!
Variants
- 0214587
- 0214588
- 0214589
- 0214590
Features
- Allows for 0-180° rotational motion.
- Adjustable angle with rubber bumpers.
- Double acting.
- *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
Requirements
Maximum air pressure 87 psi (6 bar). - Requires filtered dry air.