Suggestions

Categories

Products

Content

Item number: 0213196
15 Variants

GRZ 10-10 ST Part/Sprue Gripper

Login or create account to access all our content and features!

Variants

  • 0213190
  • 0213196
  • 0213202
  • 0213344
  • 0213353
  • 0213358
  • 0213396
  • 0213468
  • 0213469
  • 0213478
  • 0213741
  • 0213750
  • 0213751
  • 0213752
  • 0213753

Features

  • The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
  • Single action spring return function.
  • Fully compatible with SAS's modular EOAT/gripper system.
  • Anodized Finish.
  • Requirement – Maximum air pressure 87 psi (6 bar).
  • Requirement – filtered dry air.

Compare products

0 item(s) added