Suggestions

Categories

Products

Content

Item number: 0213209
20 Variants

GRZ 20-16 LT Long Sprue/Parts Plier

Login or create account to access all our content and features!

Variants

  • 0213192
  • 0213198
  • 0213204
  • 0213209
  • 0213437
  • 0213462
  • 0213463
  • 0213465
  • 0213773
  • 0213992
  • 0213771
  • 0213772
  • 0213769
  • 0213770
  • 0213767
  • 0213768
  • 0213748
  • 0213749
  • 0213746
  • 0213747

Features

  • The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
  • Single action spring return function.
  • Fully compatible with SAS's modular EOAT/gripper system.
  • Anodized Finish.
  • Requirement – Maximum air pressure 87 psi (6 bar).
  • Requirement – filtered dry air.

Compare products

0 item(s) added
Compare