Item number: 0213357
3 Variants
GZ32-AS50-10-95 Sprue/part plier with knurled jaws and sensor
Login or create account to access all our content and features!
Variants
- 0213355
- 0213356
- 0213357
Features
- Activity: double-acting.
- Sensor with 2m cable (version -90).
- Sensor with 0,3m cable M8 connector (version -95).
Dimensions DWG
Height
58 mm
Height
14 mm
Height
40 mm
Length
185 mm
Length
75 mm
Length
75 mm
Width
45 mm
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
Catalogs
PDF
PDF