Item number: 0213360
6 Variants
GZE321010-DH3020-25 Sprue/part plier with knurled jaws and dual stroke
Login or create account to access all our content and features!
Variants
- 0213359
- 0213360
- 0213361
- 0213362
- 0213363
- 0213364
Features
- The heavy-duty solution with double stroke.
- Holding load of 375N / 265N at a working pressure of 6 bar.
- For distance clips refer to DK16.
- Other strokes on demand.
- Pneumatic connections G1/8" / M5.
- Connection diameter 25 mm.