Item number: 0213397
15 Variants
GRZ 10-12 C-P Sprue/Part Plier with knurled jaws and PNP sensor
Login or create account to access all our content and features!
Variants
- 0213191
- 0213197
- 0213203
- 0213397
- 0213398
- 0213399
- 0213418
- 0213742
- 0213743
- 0213744
- 0213745
- 0213754
- 0213755
- 0213765
- 0213766
Features
- Single action spring return function.
- Fully compatible with SAS's modular EOAT/gripper system.
- Anodized Finish.
- Requirement – Maximum air pressure 87 psi (6 bar).
- Requirement – filtered dry air.