Suggestions

Categories

Products

Content

Item number: 0213409
4 Variants

GZE321010-EH20-25 Gripping plier unit, single stroke

Login or create account to access all our content and features!

Variants

  • 0213408
  • 0213409
  • 0213410
  • 0213411

Features

  • The heavy-duty solution with single stroke.
  • Holding load of 375N / 265N at a working pressure of 6 bar.
  • For distance clips refer to DK16.
  • Other strokes on demand.
  • Pneumatic connections G1/8" / M5.
  • Connection diameter 25 mm.

Compare products

0 item(s) added