Item number: 0213410
4 Variants
GZE326060-EH10-25 Gripping plier unit, single stroke
Login or create account to access all our content and features!
Variants
- 0213408
- 0213409
- 0213410
- 0213411
Features
- The heavy-duty solution with single stroke.
- Holding load of 375N / 265N at a working pressure of 6 bar.
- For distance clips refer to DK16.
- Other strokes on demand.
- Pneumatic connections G1/8" / M5.
- Connection diameter 25 mm.