Item number: 0213468
15 Variants
GRZ 10-10 STC-P Sprue/Part Plier with saw tooth and PNP sensor
Login or create account to access all our content and features!
Variants
- 0213190
- 0213196
- 0213202
- 0213344
- 0213353
- 0213358
- 0213396
- 0213468
- 0213469
- 0213478
- 0213741
- 0213750
- 0213751
- 0213752
- 0213753
Features
- The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
- Single action spring return function.
- Fully compatible with SAS's modular EOAT/gripper system.
- Anodized Finish.
- Requirement – Maximum air pressure 87 psi (6 bar).
- Requirement – filtered dry air.