Item number: 0213749
20 Variants
GRZ 20-16 STC-N8 Sprue/Part Plier with saw tooth jaws and NPN sensor with plug
Login or create account to access all our content and features!
Variants
- 0213192
- 0213198
- 0213204
- 0213209
- 0213437
- 0213462
- 0213463
- 0213465
- 0213773
- 0213992
- 0213771
- 0213772
- 0213769
- 0213770
- 0213767
- 0213768
- 0213748
- 0213749
- 0213746
- 0213747
Features
- The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
- Single action spring return function.
- Fully compatible with SAS's modular EOAT/gripper system.
- Anodized Finish.
- Requirement – Maximum air pressure 87 psi (6 bar).
- Requirement – filtered dry air.