Item number: 3150066P
3 Variants
Suction cup FC50 Nitrile-PVC 60, G3/8" male - 1/8" NPSF female
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a pre...
Read more
Login or create account to access all our content and features!
Variants
- 0103289
- 0103293
- 3150066P
Features
- Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
- Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
- The suction cups have cleats that prevent thin objects from being disfigured.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.