Item number: 3150239
Suction cup F30-2 Chloroprene, for fitting with cone valve
Login or create account to access all our content and features!
General
Material
Chloroprene (CR)
Characteristics
Dry sheet metal
Suction cup model
F
Volume
2 cm³
Weight, min.
2.2 g
Dimension
Height
10.4 mm
Outer diameter, actuated
32.6 mm
Outer diameter, min.
32 mm
Performance - lifting forces
F30-2
20 -kPa
12 N
11 N
60 -kPa
25 N
16 N
90 -kPa
31 N
20 N
Material
Name
Chloroprene (CR) 50° Shore A
Colour
Black
Temperature
-40 - 110 °C
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Petrol
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Brochures
PDF
Certificates
PDF
PDF
White papers
PDF