Suggestions

Categories

Products

Content

Item number: 0125931
3 Variants

Fitting CAT3-5 Push on retrofit 11

A variety of fittings for suction cups.
Login or create account to access all our content and features!

Variants

  • 0125931
  • 0125932
  • 0125933

Features

  • Push-on style fittings most suitable for size 25-55 piGRIP® cups. For size 70-77 piGRIP® cups, contact Piab.
  • Available in three sizes for tubes/pipes with diameter 8mm, 10mm and 11mm.
  • Allow a few +/- tenths of a tolerance deviation of the tube/pipe.
  • Purchased and installed once. After installation, replace only the piGRIP® cup.
  • Easy installation with the possibility of minor height adjustment.
  • Adds vitually no build-height to the piGRIP® cup.

Compare products

0 item(s) added
Compare