Suggestions

Categories

Products

Content

Item number: 0124213
3 Variants

Level compensator LC30 w ball joint LH

Adjust differences in levels, for example on lifting devices with several suction cups. There is then less demand for exact positioning of vacuum handling devic...
Read more
Login or create account to access all our content and features!

Variants

  • 0124213
  • 0124214
  • 0124215

Features

  • Easy installation with the option of fine adjustments and positioning of the suction cup.
  • Conical spring means very low total height in relation to stroke. For example, that can help increase cycle speed in sheet metal press-to-press stamping applications.
  • Non-rotational for use with, for example, oval suction cups. Can easily be made rotational.
  • Mounting interfaces for standard flexible end-of-arm-tooling (EOAT) systems.
  • Developed for use with decentralized vacuum pump/generator units such as VGS™3010 and VGS™3040 or a centralized vacuum pump/generator.
  • Quiet and reliable level compensation with load protection and shock absorption.

Compare products

0 item(s) added
Compare