New

New

New

New

New

Item number: piGRIP® FLC
piGRIP® FLC - Flexible Level Compensator
piGRIP® FLC stands for 'Flexible Level Compensator' and is an innovative Piab component designed to enhance the already superior capabilities of existing Piab s...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- FLC enables the use of suction cups that may have unique sealing or friction patterns but lack adequate stroke length.
- A wide range of bellow suction cup combinations is possible, providing for perfectly customized solutions.
- Enables both off-angle picking and level compensation.
- Secure connection between the bellow and the lower clamp interface, limiting the risk of detachment during operation.
- Allows for the integration of a piSAVE® sense valve in the FLC.
- All piGRIP® FLC materials comply with REACH (EC 1907/2006) and RoHS (2011/65) regulations.
- Clamp fittings are recommended for heavy lifts or when extra safety is desired.