![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/7926_obf15x35l.jpg?ref=C1A4655B9A)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/10457_0207592.jpg?ref=1153C7DA5B)
Item number: 0207592
9 Variants
Suction cup OBF15x35P L Polyurethane 60, T-slot
Login or create account to access all our content and features!
Variants
- 0207594
- 0207595
- 0207593
- 0207598
- 0207597
- 0209501
- 0207596
- 0207589
- 0207592
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0,1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The small "OBF" cups are suitable for narrow objects with curved or flat surfaces and small gripping areas, such as those encountered with body parts in the automotive industry.
- Can handle objects with minor height differences.
- Available in a high (H) version, suitable for picking on narrow submerged surfaces, where a wider fitting otherwise will interfere with the object. Examples are frames and structural parts for the car.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.