Item number: S.PAOF
Suction cup PAOF family
Piab Automotive Oval flat, designed for oblong objects with slightly curved or flat surfaces such as metal sheets in automotive body shop applications.
PAOF is...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Automotive suction cup – addressing body shop segment and supporting industry standard in those applications.
- Made of black Nitril-PVC, 60 shore (A), silicone free. A durable material giving a cost effective good performing cup for automotive applications.
- Oval, flat suction cup for dynamic handling of oblong metal sheet parts, e.g. reinforcing ribs and plates.
- Good stability and little inherent movement.
- Handling of thin sheets without deformation or denting objects.
- For dry as well as oily sheets.
- Friction pattern on hub and lip prevents sheets from slipping.
- Wide sealing surface for better sealing over dust and debris.
- Low required vacuum level for actuation, gives good vacuum reserve for the lift itself.
- Fitting options: cup has a molded-in aluminum insert, so either use your own fitting solution or use one of the nine (9) fitting options from Piab.