Item number: 0101484
11 Variants
Suction cup B40MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter
The same applications as for short bellows. Also suitable for smooth objects requiring a very clean surface. Only light weight objects should be handled when th...
Read more
Login or create account to access all our content and features!
Variants
- 0101113
- 0101482
- 0101483
- 0101484
- 0101485
- 0101486
- 0101487
- 0101488
- 0101489
- 0101490
- 0101492
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.