Suggestions

Categories

Products

Content

Item number: 0102371
8 Variants

Suction cup BF80P Polyurethane 30/50, 3/8" NPSF female

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!

Variants

  • 0102370
  • 0102371
  • 0103307
  • 0103309
  • 0106985
  • 0107326
  • 0107327
  • 0107476

Features

  • Suitable for uneven surfaces.
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material of the DURAFLEX® is mark free.
0 item(s) added
Compare