Item number: 0205134
16 Variants
Suction cup B52XP Polyurethane 30/60, 5x1/8" NPSF female
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!
Variants
- 0205203
- 0205204
- 0205205
- 0205207
- 0205110
- 0205129
- 0205131
- 0205132
- 0205133
- 0205134
- 0205206
- 0205007
- 0205200
- 0205199
- 0205202
- 0205130
Features
- Suitable for limited level adjustment with good stability.
- Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.