Suggestions

Categories

Products

Content

Item number: 0205214
12 Variants

Suction cup B75XP Polyurethane 60 , G3/8" male / 1/8" NPSF female

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!

Variants

  • 0205208
  • 0205212
  • 0205213
  • 0205214
  • 0205156
  • 0205010
  • 0205161
  • 0205162
  • 0205883
  • 0205209
  • 0205157
  • 0205868

Features

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface).
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
0 item(s) added
Compare