Item number: 3250069
2 Variants
Suction cup B15MF Thermoelastic polyurethane, M5 male
The same applications as for short bellows. Also suitable for smooth objects requiring a very clean surface. Only light weight objects should be handled when th...
Read more
Login or create account to access all our content and features!
Variants
- 3150264
- 3250069
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.