Item number: S.BMF
Suction cup B Mark free
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- The material is a mark-free material that leaves no trace on the object being handled.
- Material used is TPU.
- Cups are available in sizes from 15 mm up to 50 mm.
Automotive
- Glass assembly & installation
Glass
Metal sheets
General
Material
TPE
Suction cup model
B
Dimension
Outer diameter, min.
15;20;30;40;50 mm
Material
Name
Thermoplastic Polyurethane (TPE-U)
Colour
WhiteTransparent
Temperature
-20 - 80 °C
Hardness
81 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Petrol
Wear resistance
Certificates
PDF
PDF