Item number: 0103716
19 Variants
Suction cup FC35P Polyurethane 60, 1/4" NPT male, with mesh filter
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a pre...
Read more
Login or create account to access all our content and features!
Variants
- 0103290
- 0103291
- 0103705
- 0103706
- 0103707
- 0103709
- 0103711
- 0103712
- 0103713
- 0103715
- 0103719
- 0103720
- 0103722
- 0103728
- 0103708
- 0103716
- 0103724
- 0103718
- 0103726
Features
- Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
- Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
- The suction cups have cleats that prevent thin objects from being disfigured.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.