Suggestions

Categories

Products

Content

Item number: 9908668
12 Variants

Suction cup FC20P Polyurethane 50, 1/8" NPT male, with dual flow control valve

DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a pre...
Read more
Login or create account to access all our content and features!

Variants

  • 0106016
  • 0106717
  • 0106718
  • 0106722
  • 0107355
  • 9906801
  • 9908665
  • 9908666
  • 9908667
  • 9908668
  • 9908669
  • 9906156

Features

  • Suitable for lifting small objects and narrow parts, also slightly domed, flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
0 item(s) added
Compare