Item number: 9909635
2 Variants
Suction cup U10 Silicone FCM, M5 male
The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. For handl...
Read more
Login or create account to access all our content and features!
Variants
- 0200257
- 9909635
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Suitable for objects with flat or slightly curved surfaces.
- Also used for concave objects.