Item number: 0101531
30 Variants
Suction cup BL40-2 Chloroprene, G3/8" male, with mesh filter and dual flow control valve
The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep va...
Read more
Login or create account to access all our content and features!
Variants
- 0101119
- 0101120
- 0101521
- 0101522
- 0101523
- 0101524
- 0101525
- 0101526
- 0101527
- 0101528
- 0101529
- 0101530
- 0101531
- 0101532
- 0101533
- 0101534
- 0101535
- 0101536
- 0101537
- 0101538
- 0101539
- 0101540
- 0101541
- 0101542
- 0101543
- 0101544
- 0101545
- 0101546
- 0110341
- 0110946
Features
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Less suitable when the lifting force is parallel to the surface of the object.