Suggestions

Categories

Products

Content

Item number: 0107389
31 Variants

Suction cup BX52P Polyurethane 60 with filter, 5x1/8" NPSF female

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!

Variants

  • 0104529
  • 0104727
  • 0104729
  • 0106019
  • 0106044
  • 0106045
  • 0106046
  • 0106047
  • 0106739
  • 0106740
  • 0106741
  • 0106742
  • 0107381
  • 0107382
  • 0107383
  • 0107385
  • 0107386
  • 0107387
  • 0107388
  • 0107389
  • 0107390
  • 0107391
  • 0107515
  • 0107516
  • 0108039
  • 9908593
  • 9908594
  • 9908595
  • 9908596
  • 9912153
  • 9912154

Features

  • Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
0 item(s) added
Compare