Item number: 0107561
28 Variants
Suction cup BX35P Polyurethane 60 with filter, 1/8" NPSF female
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!
Variants
- 0106292
- 0106604
- 0106605
- 0106619
- 0107376
- 0107377
- 0107378
- 0107379
- 0107380
- 0107477
- 0107561
- 0107562
- 0107563
- 0107567
- 0114449
- 9906975
- 9909187
- 9909190
- 9909191
- 9909193
- 9909194
- 9912151
- 9912152
- 9907493
- 9907509
- 9909189
- 9906223
- 9909192
Features
- Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.