Item number: 0125109
11 Variants
Suction cup BX20P Polyurethane 60, M5 female
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!
Variants
- 0118507
- 0124249
- 0125104
- 0125105
- 0125106
- 0125107
- 0125108
- 0125109
- 0125110
- 0125111
- 0125112
Features
- Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.