Item number: 0244740
Vacuum switch PICO-02, adjustable, G1/8", IO-link
Pico-02 is a vacuum and pressure switch with digital display, fully programmable without the aid of an external unit. Suitable for both centralized and decentra...
Read more
Login or create account to access all our content and features!
Features
- IO-Link communication
- Rotatable, digital, display with status LEDs
- Built-in energy saving mode for reduced power consumption
- Scales: bar, kPa, mmHg, inHg or psi
- Two independently adjustable switch outputs.