Item number: 0244743
Vacuum switch F08-K, adjustable, G1/8", IO-link
F08-K is a very compact vacuum switch with IO-Link interface. Fully programmable via external control unit.
Login or create account to access all our content and features!
Features
- IO-Link communication if connected to an IO-Link master or digital output if connected to a standard IO-block
- Adjustable hysteresis
- Single output.