- Vacuum conveyors for bulk powders, granules, and small parts
- piFLOW®fc - heavy duty vacuum conveying
piFLOW®fc - heavy duty vacuum conveying
The piFLOW®fc product range is the recommended choice in the food and chemicals industries where the highest level of hygiene is required. They are available with 3, 7, 14, and 33 l [0.11, 0.25, 0.49, 1.17 ft³] batch sizes which can convey up to 8 tons/hour [16 000 lbs/h]. The piFLOW®fc range is designed with a stainless-steel body (ASTM 304L), meets FDA, EC No. 1935/2004, and EC No. 10/2011 requirements.
The piFLOW®fc range has a high throughput while also ensuring a small footprint, dust-free operation, and reduced maintenance time.
Typical applications include cocoa, cookie dough, crisps, and certain chemicals - the piFLOW®fc vacuum conveyor can handle it all.
The piFLOW®fc range is available with two different levels of automation. The standard version delivers the basic functionality and reliability of the piFLOW®fc product range. The BVO or Batch Volume Optimisation features a level sensor, helping with the setup of the most critical parameter, the charge timer, making the setup and operation of the vacuum conveyor easier and safer.
63 products
Vane pump 400
Vacuum pumps/generators
View
3 Variants
Vane pump 200
Vacuum pumps/generators
View
3 Variants
Hose PVC
Piping
View
7 Variants
Reducer - Brass
Piping
- Seamlessly connecting the standard air inlet filter to the feed adapter.
View
6 Variants
Butterfly valve
Piping piFLOW®p
View
2 Variants
Bottom valve seals
Seals piFLOW®fc
View
6 Variants
Do you need help choosing the right product?
Get free advice from our engineers