Item number: 0247128
Pneumatic controller PPT/S NC
The Pneumatic Controller PPT/S NC replaces the previous Control Unit PPT/RS 3/2. This new model is distinguished by its modern, streamlined design coupled with...
Read more
Login or create account to access all our content and features!
Features
- Controls the time for the bottom valve to open, the pump, and the filter shock system.
- Fully pneumatic and ignition-free.
- The maximum recommended distance between the conveyor and control unit is 10 metres when feed pressure is 0.6 MPa.
- Setting time can be adjusted between 0-30s.