![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/piflowam_product.jpg?ref=475C590915)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/piflowam_product.jpg?ref=475C590915)
Item number: 0241098
4 Variants
Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF AL
Piab conveyors specifically developed for additive manufacturing applications are designed with a stainless-steel body (ASTM 316L) and a butterfly valve. These...
Read more
Login or create account to access all our content and features!
Variants
- 0241098
- 0241474
- 0240783
- 0240784
Features
- A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications in additive manufacturing and pharma industries.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA
- Conveyor is CE approved
- Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
- Designed according to USDA guidelines.
- Automatic filter cleaning.
- Hygienic design making maintenance and cleaning simple.
- Smooth installation and easy to use.
- High throughput with a small footprint.
- 0.5 liters per conveying cycle
Additive Manufacturing
- Filling Printer
- Filling Hopper
- Reclaim
General
Material
Al , ASTM 316L , Ethylene Propylene (EPDM) , Nitrile (NBR) , PA , PTFE , SS
Finish
0.8
Material batch volume
0.5 l
Noise level
69 - 73 dBA
Particle size, min.
0.5 μm
Temperature
0 - 60 °C
Weight, min.
13000 g
Performance
Air consumption (Max)
8,7 Nl/s
Air consumption, range
6,6-8,7 Nl/s
Feed pressure (Max)
0.7 MPa
Feed pressure (Range)
0.4 - 0.6 MPa
Vacuum
41 - 56 -kPa
Conveying filter size piFLOW®, min.
0.04 m2
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF