Suggestions

Categories

Products

Content

Item number: 0241098
4 Variants

Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF AL

Piab conveyors specifically developed for additive manufacturing applications are designed with a stainless-steel body (ASTM 316L) and a butterfly valve. These...
Read more
Login or create account to access all our content and features!

Variants

  • 0241098
  • 0241474
  • 0240783
  • 0240784

Features

  • A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications in additive manufacturing and pharma industries.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA
  • Conveyor is CE approved
  • Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
  • Designed according to USDA guidelines.
  • Automatic filter cleaning.
  • Hygienic design making maintenance and cleaning simple.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.
  • 0.5 liters per conveying cycle

Additive Manufacturing

  • Filling Printer
  • Filling Hopper
  • Reclaim

General

Material
Al , ASTM 316L , Ethylene Propylene (EPDM) , Nitrile (NBR) , PA , PTFE , SS
Finish
0.8
Material batch volume
0.5 l
Noise level
69 - 73 dBA
Particle size, min.
0.5 μm
Temperature
0 - 60 °C
Weight, min.
13000 g

Performance

Air consumption (Max)
8,7 Nl/s
Air consumption, range
6,6-8,7 Nl/s
Feed pressure (Max)
0.7 MPa
Feed pressure (Range)
0.4 - 0.6 MPa
Vacuum
41 - 56 -kPa

Conveying filter size piFLOW®, min.
0.04 m2

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Manuals

PDF

Related products

Compare products

0 item(s) added
Compare