![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0222735_def106_cone_module.png?ref=DE0025CDA9)
Item number: 0222735
Cone module D350/250 L200
Parts to connect piFLOW® conveyor to receiving unit, increase batch volume or protect the filter.
Login or create account to access all our content and features!
Features
- Used as a transition piece to increase the internal volume, etc.
General
Material
ASTM 304
Finish
Ra≤0.8
Volume
14247 cm³
Weight, min.
2470 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF