Item number: 0226620
4 Variants
Mounting girdle piFLOW®i/f
Vacuum filters, mounting girdles etc.
Login or create account to access all our content and features!
Variants
- 0226620
- 0226625
- 0226615
- 0126434
Features
- To mount the vacuum conveyor on a wall.
General
Material
ASTM 304 , Ethylene Propylene (EPDM)
Temperature
-40 - 120 °C
Weight, min.
1551 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF