![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/25364.jpg?ref=65BA27D554)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/filter-seal-i_f.jpg?ref=67D45453BE)
Item number: 0206440
2 Variants
Filter seal 125, NBR FCM
Login or create account to access all our content and features!
Select variant
- 0206440
- 0206455
Features
- Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.
- Spare part.
- The black seal (NBR) is antistatic and in compliance with ATEX.
General
Material
Nitrile (NBR)
Colour
Black
Temperature
-20 - 125 °C
Weight, min.
35 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF