Item number: 0202675
10 Variants
Feed nozzles
It is important to optimize the feeding point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport.
Login or create account to access all our content and features!
Variants
- 0202675
- 0202612
- 0202617
- 0202633
- 0202636
- 0202674
- 0202606
- 0202596
- 0202570
- 0202619
Features
- Polished ≤ Ra 0.8.
- To pick up the product in a smooth manner.
- Adjustable air intake at two places. Available with TC connection.
Pharmaceuticals
- Feeding to and from tablet press
Food & beverage
- Fiber drum and barrel pick-up
General
Material
ASTM 316L , POM
Finish
Electropolished, General product contact surfaces: Ra≤0.8
Weight, min.
2110 g
Dimension
Diameter (D)
41x1,5 mm
Diameter 2 (D1)
25x1,2 mm
Diameter 3 (D2)
25x1,2 mm
Length 2 (L1)
889 mm
Length 3 (L2)
985-1008 mm
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Brochures
PDF