Item number: 0104717
13 Variants
Nylon tubing brown 4/2mm
Login or create account to access all our content and features!
Variants
- 0104717
- 0104718
- 0104806
- 0104807
- 0104808
- 0104809
- 0104810
- 0104811
- 0104812
- 0104814
- 0104815
- 0104816
- 0104833
General
Material
PA
Temperature
-40 - 100 °C
Weight, per meter
0.01 kg/m
Dimension
Inner diameter
2 mm
Outer diameter, min.
4 mm
Performance
Feed pressure
1.8 MPa
Datasheet
PDF