Item number: 0209275
Feed adapters with piFLOW®t interface
Choose this feed adapter when you wish to convey small parts/particles, such as tablets or capsules: the bent design protects fragile materials during conveying...
Read more
Login or create account to access all our content and features!
Features
- To suit Piab feed station or transition pieces for piFLOW®t.
- Flange interface.
- Pickled ≤ Ra 0.8 inside pipe product contact zone.
- Electro-polished Ra 0.8 outside and product contact zone in cone.
- Acid and corrosion resistant.
General
Material
ASTM 316L , CuNi
Temperature
0 - 60 °C
Weight, min.
2010 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF