![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/piflowt_family_data.jpg?ref=A6CC892E15)
Item number: Configure your piFLOW®t
Configure your piFLOW®t
Perfect fit for transport of fragile materials, where the unique piGENTLE® functionality secures a smooth and stable product flow.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Perfect fit for transport of fragile materials, where the unique piGENTLE® functionality secures a smooth and stable product flow.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
- ATEX Dust and Gas certified.
- Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
- Designed according to USDA guidelines.
- Antistatic filter and seals are available.
- Automatic filter cleaning.
- Hygenic design making maintenance and cleaning simple.
- Deduster function with pre-separator solution.
- Smooth installation and easy to use.
- High throughput with a small footprint.
Pharmaceuticals
- Feeding to and from tablet press
Food & beverage
- Feeding to and from tablet press
- Powder, tablet and capsule packaging
- Pet food Feeding packaging machine
Brochures
PDF