Suggestions

Categories

Products

Content

Item number: 0209090

Valve unit with E/P – ECU

Works with the ECU-15 Electrical Control Unit to control Piab’s vacuum conveyors. Software based piGENTLE® functionality for fragile tablet products and piFLOW®...
Read more
Login or create account to access all our content and features!

Features

  • The maximum recommended distance between the conveyor and valve unit- ECU unit is 10 metres when feed pressure is 0.6 MPa.
  • Software based piGENTLE® functionality for fragile tablet products and piFLOW®t.
  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors together with ECU-15.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions.
  • The valve unit has an electrical connection with an 12-pin M12 connector, 10 m length.

Recommendations

Related products

Compare products

0 item(s) added
Compare