Item number: 0209135
Valve unit w/o E/P – ECU
Works with the ECU-15/ECU-15S Electrical Control Unit to control Piab’s vacuum conveyors.
Login or create account to access all our content and features!
Features
- The maximum recommended distance between the conveyor and valve unit - ECU unit is 10 metres when feed pressure is 0.6 MPa.
- Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors together with ECU-15.
- Simple installation: Prepared for connection to the vacuum conveyor’s main functions.
- The valve unit has an electrical connection with an 12-pin M12 connector, 10 m length.