Item number: 0232187
2 Variants
Feed station 40 liters, fluidisation, NBR, SS
It is important to optimize the feeding point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport.
Login or create account to access all our content and features!
Variants
- 0232187
- 0232188
Features
- To store the product at the suction point.
- Polished ≤ Ra 0.8.
- Available with white or antistatic (black) fluidisation cone in PE or in stainless steel.
- Fluidisation regulator is included.
- Use together with feed adapter.
Pharmaceuticals
- Feeding to and from tablet press
General
Material
ASTM 304 , ASTM 304L , Q
Material batch volume
40 l
Temperature
0 - 60 °C
Volume
40000 cm³
Weight, min.
26200 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF