Suggestions

Categories

Products

Content

Item number: 3107001

Actuating valve cpl

Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the syst...
Read more
Login or create account to access all our content and features!

General

Material
Al , CuZn , Nitrile (NBR) , PA , PB , SS
Temperature
-40 - 110 °C
Weight, min.
120 g

Performance

Feed pressure, max.
0.7 MPa

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

Datasheet

PDF

Compare products

0 item(s) added
Compare