Item number: 0109233
5 Variants
Vacuum Check Valve VT1 G3/8"-G1/4"
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Read more
Login or create account to access all our content and features!
Variants
- 0109233
- 0110456
- 0120323
- 0121236
- 0121237
Features
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Optional two-stage COAX® cartridge MINI Pi12-2 integrated.
- Optional integrated energy-saving device, Vacustat results in virtually no air consumption in sealed applications.
- Recommend using 4mm (5/32”) tubing and no more than 551 kPa (80 psi) for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 551 kPa (80 psi) for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.